14CB400 DL INT FLG DR WE
416268
Tools416268 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.310 |
| Product height mm | 363.474 |
| Product length in | 14.310 |
| Product length mm | 363.474 |
| Product Material | Carbon Steel |
| Product width in | 10.750 |
| Product width mm | 273.050 |
| Sub brand | Airflex |