33VC650 FSA
416279
Tools416279 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 6.200 |
| Product length mm | 157.480 |
| Product Material | Aluminum |
| Product width in | 6.880 |
| Product width mm | 174.752 |
| Sub brand | Airflex |