Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 44.625 | |
| Product height mm | 1133.475 | |
| Product length in | 44.625 | |
| Product length mm | 1133.475 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.380 | |
| Product width mm | 9.652 | |
| Sub brand | AIRFLEX | Airflex |