Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416305
SIDE PLATE-CLUTCH, 28VC1000
416305
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
416305
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.000
Product height mm
965.200
Product length in
38.000
Product length mm
965.200
Product width in
0.380
Product width mm
9.652
Sub brand
AIRFLEX
Airflex