5CB200 RIM W/1 VALVE HOL
416373
Tools416373 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.819 |
| Product height mm | 224.003 |
| Product length in | 8.819 |
| Product length mm | 224.003 |
| Product Material | Carbon Steel |
| Product width in | 2.480 |
| Product width mm | 62.992 |
| Sub brand | Airflex |