Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Driving Bar & Backing Plate As |
| Product height in | 0.567 |
| Product height mm | 14.402 |
| Product length in | 5.076 |
| Product length mm | 128.930 |
| Product Material | Carbon Steel |
| Product width in | 5.493 |
| Product width mm | 139.522 |
| Series | CB |
| Sub brand | Airflex |