52VC1200 DL DR HUB
416392
Tools416392 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product Material | Ductile Iron |
| Product width in | 25.000 |
| Product width mm | 635 |
| Sub brand | Airflex |