Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416425-0100
60VC1600 ADPT PL HUB W/A TUBE OPENING
416425-0100
Tools
Add to comparison
Add to comparison
416425-0100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
77.000
Product height mm
1955.800
Product length in
77.000
Product length mm
1955.800
Product width in
18.500
Product width mm
469.900
Sub brand
AIRFLEX
Airflex