51VC1600 SIDE PLATE
416426-02
Tools416426-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 67.620 |
| Product height mm | 1717.548 |
| Product length in | 67.620 |
| Product length mm | 1717.548 |
| Product Material | Carbon Steel |
| Product width in | 0.645 |
| Product width mm | 16.383 |
| Sub brand | Airflex |