Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416443
RIM AND TUBE-CLUTCH, 3CB150 1VLV
416443
Tools
Add to comparison
Add to comparison
416443
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.299
Product height mm
159.995
Product length in
6.299
Product length mm
159.995
Product width in
2.165
Product width mm
54.991
Sub brand
AIRFLEX
Airflex