SPIDER, 22CB500 DL
416496-0100
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 30.000 |
| Product height mm | | 762.000 |
| Product length in | | 30.000 |
| Product length mm | | 762.000 |
| Product width in | | 6.125 |
| Product width mm | | 155.575 |
| Sub brand | AIRFLEX | Airflex |