Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416498-0011
DRUM, 22CB500 DL INT FLG 13.563
416498-0011
Where to buy
Export PDF
Tools
Add to comparison
416498-0011
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
22.000
Product height mm
558.800
Product length in
22.000
Product length mm
558.800
Product width in
14.500
Product width mm
368.300
Sub brand
AIRFLEX
Airflex