52VC1200 BACKING PL W/DR
416512
Tools416512 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.998 |
| Product height mm | 50.749 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product Material | Aluminum |
| Product width in | 12.891 |
| Product width mm | 327.431 |
| Sub brand | Airflex |