48CM650 FRICT BL
416622
Tools416622 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.328 |
| Product height mm | 8.331 |
| Product length in | 6.594 |
| Product length mm | 167.488 |
| Product Material | Non-Asbestos |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |