Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416623-0101
11.5VC500/14CB400 ADPT 2.2472 2.249 .5
416623-0101
Tools
Add to comparison
Add to comparison
416623-0101
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.250
Product height mm
260.350
Product length in
10.250
Product length mm
260.350
Product Material
Gray Cast Iron
Product width in
5.000
Product width mm
127
Sub brand
Airflex