30CM500 FRICT BL
416627
Tools416627 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.328 |
| Product height mm | 8.331 |
| Product length in | 6.469 |
| Product length mm | 164.313 |
| Product Material | Non-Asbestos |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |