Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416658-0101
HUB, 42VC1200 DL 12.0050/12.0071 70X36
416658-0101
Where to buy
Export PDF
Tools
Add to comparison
416658-0101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
32.500
Product height mm
825.500
Product length in
32.500
Product length mm
825.500
Product width in
13.614
Product width mm
345.796
Sub brand
AIRFLEX
Airflex