38VC1200 DL DR HUB WITH SPECIAL PAINT-product-details

38VC1200 DL DR HUB WITH SPECIAL PAINT

416660-0103


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in28.500
Product height mm723.900
Product length in28.500
Product length mm723.900
Product MaterialGray Cast Iron
Product width in13.000
Product width mm330.2
Sub brandAirflex