Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual application |
| Friction width | 16 inch |
| Item type | Clutch |
| Maximum speed RPM | 550 |
| Size | 51 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 1610000 |