6CB200 SPIDER W/1 AIR IN
416830
Tools416830 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.750 |
| Product height mm | 273.050 |
| Product length in | 10.750 |
| Product length mm | 273.050 |
| Product Material | Gray Cast Iron |
| Product width in | 1.937 |
| Product width mm | 49.200 |
| Sub brand | Airflex |