12CB350 SPIDER W/1 AIR I
416835
Tools416835 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.625 |
| Product height mm | 447.675 |
| Product length in | 17.625 |
| Product length mm | 447.675 |
| Product Material | Gray Cast Iron |
| Product width in | 2.563 |
| Product width mm | 65.100 |
| Sub brand | Airflex |