Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416906
FRICTION SHOE ASSY, 16CB500
416906
Tools
Add to comparison
Add to comparison
416906
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.672
Product height mm
17.069
Product length in
4.953
Product length mm
125.806
Product width in
5.251
Product width mm
133.375
Sub brand
AIRFLEX
Airflex