Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416911
FRICTION SHOE ASSY, 20CB500
416911
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
416911
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.705
Product height mm
17.907
Product length in
4.660
Product length mm
118.364
Product width in
5.250
Product width mm
133.350
Sub brand
AIRFLEX
Airflex