Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416914
FRICTION SHOE ASSY, 32/36CB525
416914
Where to buy
Export PDF
Tools
Add to comparison
416914
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.503
Product height mm
12.776
Product length in
4.800
Product length mm
121.920
Product width in
5.500
Product width mm
139.700
Sub brand
AIRFLEX
Airflex