28CB525 RIM/8 AIR HOLES
416926
Tools416926 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 36.000 |
| Product height mm | 914.400 |
| Product length in | 36.000 |
| Product length mm | 914.400 |
| Product Material | Carbon Steel |
| Product width in | 6.938 |
| Product width mm | 176.225 |
| Sub brand | Airflex |