14CB BOLTING BLOCK
416976
Tools416976 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Gray Cast Iron |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | CB |
| Sub brand | Airflex |