Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417068
12CB AIR BRIDGE BOLTING BLOCK
417068
Tools
Add to comparison
Add to comparison
417068
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.200
Product height mm
55.880
Product length in
6.000
Product length mm
152.400
Product Material
Gray Cast Iron
Product width in
2.000
Product width mm
50.800
Series
CB
Sub brand
Airflex