33VC650 SOLID S/PL
417069
Tools417069 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.610 |
| Product height mm | 1133.094 |
| Product length in | 44.610 |
| Product length mm | 1133.094 |
| Product Material | Gray Cast Iron |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |