20VC1000 DR ADPTR HUB
417077-0001
Tools417077-0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.344 |
| Product height mm | 364.338 |
| Product length in | 14.344 |
| Product length mm | 364.338 |
| Product Material | Gray Cast Iron |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |