51VC1600 S/P W/TQ BAR LI
417094
Tools417094 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 67.000 |
| Product height mm | 1701.800 |
| Product length in | 67.000 |
| Product length mm | 1701.800 |
| Product Material | Carbon Steel |
| Product width in | 0.645 |
| Product width mm | 16.383 |
| Sub brand | Airflex |