Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417102
RIM-CLUTCH, 24CB500 DD 1VH
417102
Tools
Add to comparison
Add to comparison
417102
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
31.500
Product height mm
800.100
Product length in
31.500
Product length mm
800.100
Product width in
6.625
Product width mm
168.275
Sub brand
AIRFLEX
Airflex