Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 53.625 | |
| Product height mm | 1362.075 | |
| Product length in | 53.625 | |
| Product length mm | 1362.075 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 6.938 | |
| Product width mm | 176.225 | |
| Sub brand | AIRFLEX | Airflex |