10CB300 DR HUB
417117
Tools417117 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.250 |
| Product height mm | 209.550 |
| Product length in | 8.250 |
| Product length mm | 209.550 |
| Product Material | Carbon Steel |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Sub brand | Airflex |