Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |