Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Gray Cast Iron |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | CB |
| Sub brand | Airflex |