36CB BOLTING BLOCK
417221
Tools417221 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product Material | Gray Cast Iron |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | CB |
| Sub brand | Airflex |