18CB500 DL EXT FLG DRUM
417230
Tools417230 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.498 |
| Product height mm | 673.049 |
| Product length in | 26.498 |
| Product length mm | 673.049 |
| Product Material | Carbon Steel |
| Product width in | 16.000 |
| Product width mm | 406.400 |
| Sub brand | Airflex |