Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417311-0103
HUB, 46VC1200 DL 11.8052/11.8082 70X36
417311-0103
Where to buy
Export PDF
Tools
Add to comparison
417311-0103
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
36.500
Product height mm
927.100
Product length in
36.500
Product length mm
927.100
Product width in
17.000
Product width mm
431.800
Sub brand
AIRFLEX
Airflex