42VC HUB PAINT 8.2583 8.2611,2.0X1.5K-product-details

42VC HUB PAINT 8.2583 8.2611,2.0X1.5K

417347-0100


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in32.500
Product height mm825.500
Product length in32.500
Product length mm825.500
Product MaterialGray Cast Iron
Product width in11.000
Product width mm279.4
Sub brandAirflex