Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417356-01
42VC RIM SPECIAL PAINT SK-1326-20
417356-01
Tools
Add to comparison
Add to comparison
417356-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
53.625
Product height mm
1362.075
Product length in
53.625
Product length mm
1362.075
Product Material
Carbon Steel
Product width in
13.000
Product width mm
330.2
Sub brand
Airflex