Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 26.880 | |
| Product height mm | 682.752 | |
| Product length in | 26.880 | |
| Product length mm | 682.752 | |
| Product Material | NEOPRENE | Neoprene |
| Product width in | 5.380 | |
| Product width mm | 136.652 | |
| Sub brand | AIRFLEX | Airflex |