18CB500 DL SPDR TAPER BORE-product-details

18CB500 DL SPDR TAPER BORE

417406


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product MaterialDUCTILE IRONDuctile Iron
Product width in5.625
Product width mm142.875
Sub brandAIRFLEXAirflex