Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product Material | Aluminum |
| Product width in | 10.740 |
| Product width mm | 272.796 |
| Sub brand | Airflex |