Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417479
SIDE PLATE-CLUTCH, 66VC1600 TLC
417479
Where to buy
Export PDF
Tools
Add to comparison
417479
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
82.123
Product height mm
2085.924
Product length in
82.123
Product length mm
2085.924
Product width in
0.875
Product width mm
22.225
Sub brand
AIRFLEX
Airflex