INSULATION SHEET , HEVC
417514
Tools417514 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1800.000 |
| Product height mm | 45720.000 |
| Product length in | 60.000 |
| Product length mm | 1524.000 |
| Product Material | Fiber Glass |
| Product width in | 0.083 |
| Product width mm | 2.108 |
| Sub brand | Airflex |