Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417514-03
INSULATION SHEET, 60/66HEVC1600
417514-03
Where to buy
Export PDF
Tools
Add to comparison
417514-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
16.867
Product height mm
428.422
Product length in
9.950
Product length mm
252.730
Product width in
0.083
Product width mm
2.108
Sub brand
AIRFLEX
Airflex