11.5VC INTEGRAL DRUM ABS
417603
Tools417603 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.500 |
| Product height mm | 292.100 |
| Product length in | 11.500 |
| Product length mm | 292.100 |
| Product Material | Ductile Iron |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |