Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | ADAPTER CASTING | Adapter Casting |
| Product height in | 31.240 | |
| Product height mm | 793.496 | |
| Product length in | 31.240 | |
| Product length mm | 793.496 | |
| Product Material | ALUMINUM ALLOY | Aluminum Alloy |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Sub brand | AIRFLEX | Airflex |