Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.828 |
| Product height mm | | 46.431 |
| Product length in | | 10.450 |
| Product length mm | | 265.430 |
| Product width in | | 12.938 |
| Product width mm | | 328.625 |
| Sub brand | AIRFLEX | Airflex |