Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
501213
BACKING PLATE-FRICTION, 38VC1200
501213
Where to buy
Export PDF
Tools
Add to comparison
501213
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.966
Product height mm
49.936
Product length in
11.170
Product length mm
283.718
Product width in
12.938
Product width mm
328.625
Sub brand
AIRFLEX
Airflex